Tire Manufacturing Equipment

Tire Manufacturing Equipment - if rugged design and long life solutions are what you need for your tire application, PHD has the answer. With millions of component variations, we can help in the mixing, component prep, tire build, curing, and final finish areas to increase your productivity.


Process Type:
Product Type:

Ball Valve Rotary Actuator - ML302704
Ball Valve Rotary Actuator - ML302704
  • Drop in replacement for competitor unit
  • Single or double acting available
  • Designed for long life
  • Field repairable for extended life


  • Tags: "Rotary Actuators" "Mixing"
Double Power Series CV Cylinder for Elevator Lift
Double Power Series CV Cylinder for Elevator Lift
  • Rod seal retention ring for extreme applications
  • Increased piston seal retention for high speed applications
  • Design to incorporate non-PHD Rodlok (customer supplied)


  • Tags: "Tire Building" "Cylinders"
Heavy Duty 3-Jaw Gripper for Tire Transfer - ML305420
Heavy Duty 3-Jaw Gripper for Tire Transfer - ML305420
  • Jaw travel 60 mm (2.4 in) per jaw
  • Grip force = 338 lb @ 100 psi
  • Dowel pin holes on jaws for accurate tooling


  • Tags: "Grippers" "Final Finish"
Hydraulic Steel Gripper - ML221538
Hydraulic Steel Gripper - ML221538
  • Hydraulically driven
  • Manifold ported for simplified plumbing
  • Long jaw travel in a compact package


  • Tags: "Grippers" "Final Finish"
ISO Cylinder with Bolt on Flange Trunnion Mounting for Tire Transfer - ML307574
ISO Cylinder with Bolt on Flange Trunnion Mounting for Tire Transfer - ML307574
  • Built-in shock pads are standard on all sizes, absorbing impact energy and eliminating metal to metal contact
  • Standard alloy steel and optional corrosion resistant stainless steel piston rods are hard chrome plated for maximum life and durability


  • Tags: "Tire Building" "Cylinders"
ISO Series Adjustable Center Trunnion Mount Cylinder for Tire Transfer - ML310107
ISO Series Adjustable Center Trunnion Mount Cylinder for Tire Transfer - ML310107
  • Adjustable and fixed trunnions available for 32 - 100 mm bored
  • Built in shock pads
  • Cushions available
  • Corrosion resistance available


  • Tags: "Tire Building" "Cylinders"
Series 1000-8000 Rotary for Inspection
Series 1000-8000 Rotary for Inspection
  • Heavy duty with a versatile design
  • Wide variety of options and accessories
  • High torque
  • Simple construction for easy field repairability


  • Tags: "Quality Control"
Series CV Cylinder with Rodlock for Tire Load/Unload
Series CV Cylinder with Rodlock for Tire Load/Unload
  • Used in loading and unloading of tires into the press
  • ISO / VDMA interchange for easy mounting
  • Rodlok option for easy and dependable locking of piston rod
  • Also used in ply application and tread server in tire build


  • Tags: "Tire Building" "Cylinders"
Series CV Cylinder with Trunnion Mount for Tire Transfer - ML307067
Series CV Cylinder with Trunnion Mount for Tire Transfer - ML307067
  • Front or rear trunnion mounting available on all CV sizes
  • Built in shock pads
  • Cushions available
  • Corrosion resistance available


  • Tags: "Tire Building" "Cylinders"
Series GRR Gripper for Tire Transfer
Series GRR Gripper for Tire Transfer
  • Robust design provides high grip force and large moment capacities with low overall weight and withstands high impact and shock loads
  • Double acting for internal and external gripping, and unique dual air-passage piston rod design promotes rapid bore pressurization for short cycle times


  • Tags: "Tire Building" "Grippers"
Series GRW 80mm Gripper for Tire Transfer
Series GRW 80mm Gripper for Tire Transfer
  • Built-in metallic scrapers for guide and piston rod which protect the gripper from external contaminants
  • Internal spring assist close
  • Incorporates fluoroelastomer seals for high temperature applications


  • Tags: "Grippers"
Series HV Cylinder for Mixing Machine
Series HV Cylinder for Mixing Machine
  • Use on Banbury® mixing machine - dust ring stop
  • Long life design for low maintenance
  • NFPA standard mounting for 3/4" and 1"


  • Tags: "Mixing" "Cylinders"
Pneumatic Slide for Tire Stop
Series SAH150x1-AE Pneumatic Slide for Tire Stop
  • Non-contact roller conveyor stop eliminates marking on the tire
  • Superior delivery
  • Field repairable


  • Tags: "Slides" "Curing"
Series SAL/SAH Slide for Conveyor Stop
Series SAL/SAH Slide for Conveyor Stop
  • Available in two bearing types (two bearings per shaft, four total)
  • Available in nine bore sizes to meet a wide range of applications
  • No metal-to-metal contact


  • Tags: "Slides" "Curing"
Series SD/SE Slide for Chain Load/Unload
Series SD/SE Slide for Chain Load/Unload
  • Offered in short or long body in five bore sizes
  • Available with standard or oversize shafts
  • Standard dowel pin holes for ease of mounting


  • Tags: "Slides" "Final Finish" "Component Prep"
Series SFP Slide for Ply Cutting
Series SFP Slide for Ply Cutting
  • Space-saving design with smooth, precise movement
  • High load capacity with very low deflection
  • Improved moment capacity


  • Tags: "Tire Building" "Slides"
Series SK/SL Slide for Chain Load/Unload
Series SK/SL Slide for Chain Load/Unload
  • Offered in short or long body with five bore sizes
  • Available with standard or oversize shafts
  • Standard dowel pin holes for ease of mounting


  • Tags: "Slides" "Final Finish" "Component Prep"
Water Cylinder for Press Lift - ML310536
Water Cylinder for Press Lift - ML310536
  • Longer life than competitor units
  • Piston wear band to maximize piston seal life
  • Double rod seal to prevent leakage
  • Stainless steel construction to prevent corrosion
  • Drop in replacement for competitor unit


  • Tags: "Cylinders" "Curing"

Select another Process or Product Type.
No products for this combination of filters at this time.

Resources

What is an ML or C number?

An ML or C number is given to a special unit at PHD that was uniquely made to our customer’s specifications. PHD is proud to offer our customers variations of our standard product range. Whatever your application, PHD is likely to have your solution already in our database of over 35,000 MLs!

Do you have an application with a specific need?

For assistance in building your unique solution and to obtain a quote, please contact us.