Snack Food Processing Equipment

Snack Food Processing Equipment - PHD offers many solutions for snack food processing equipment that are excellent for new systems as well as retrofitting to your existing automated systems. Snack food processing equipment from PHD provides efficiency and consistency for conveying and packaging processes.

Bottle Gripper - ML311161

Bottle Gripper - ML311161

  • 10° jaw opening with 3-point contact
  • Used to grip glass bottles internally
  • Molded rubber tips on jaws


Case Erector Cylinder - ML308600

Case Erector Cylinder - ML308600

  • Direct drop-in to existing competitor unit
  • Mounts into the same space and bolt pattern as FABCO Pancake Cylinder
  • Longer life to reduce downtime


Series 160 Double Rod Pneumatic Escapement

Series 160 Double Rod Pneumatic Escapement

  • Ideal for isolating and feeding individual parts from vibratory feeders, magazines, hoppers, or conveyors
  • Internally ported design requires only one 4-way valve
  • Large rod bearing area ensures high side load capacity


Series CV Pneumatic ISO Cylinder

Series CV Pneumatic ISO Cylinder

  • Conforms to ISO 6432, 6431 and VDMA 24562 specifications
  • ISO/VDMA interchange for easy mounting
  • PTFE wear ring and built-in shock pads for long cylinder life


Series ECP Ingress Protected Electric Cylinder

Series ECP Ingress Protected Electric Cylinder

  • IP69K with stainless steel components for food grade washdown environments
  • Made with food grade compliant materials and lubricants
  • Rotating and non-rotating rod options


Series SD/SE Versatile Thruster Pneumatic Slide

Series SD/SE Versatile Thruster Pneumatic Slide

  • Up to 28" of standard travel
  • Typical loads up to 50 pounds
  • High performance, many options


Slide Gate Cylinder for Conveying - ML302550

Slide Gate Cylinder for Conveying - ML302550

  • Used to open and close sliding gate on hopper
  • Direct drop-in to existing competitor unit
  • Smooth deceleration and quiet operation