Metal Stamping Equipment

Equipment including frame clamps, toggle clamps, and shot pin cylinders are offered for the metal stamping industry to produce body panels, frames, and other components formed from sheet metal.


Process Type:
Product Type:

High Temperature Clamp
High Temperature Clamp - C4225
  • High performance at 250°F (121°C)
  • Spring close, pneumatic open
  • Special seals and lube protect clamp from elevated temperature
  • Elongated tips for part stability


  • Tags: "Workholding" "Transfer Clamps" "Thermoforming" "Stamping" "Lifting & Positioning" "Hot Forming" "Assembly"
High Temperature Clamp
High Temperature Clamp - C4556
  • High performance at temps exceeding 1700°F (927°C)
  • Rear manifold moves plumbing away from heat source
  • Heat dissipating shields minimize radiant heat
  • Specially coated tips to reflect heat


  • Tags: "Workholding" "Transfer Clamps" "Thermoforming" "Stamping" "Lifting & Positioning" "Hot Forming" "Assembly"
Hydraulic Die Retention Cylinder
Hydraulic Die Retention Cylinder
  • Drop-in replacement
  • Field repairable, increases value and provides longer life
  • PHD offers rebuild program providing same warranty as new unit


  • Tags: "Stamping" "Cylinders"
magnetic gripper
Magnetic Gripper - Model 86560
  • No expensive tooling
  • Variability of part pick up
  • No electric lines required


  • Tags: "Workholding" "Lifting & Positioning" "Grippers" "Assembly"
Series GRM Clamp with High Temperature Options
Series GRM Clamp with High Temperature Options
  • Superior delivery
  • Seals and lube rated to 200°C (392°F)
  • Ceramic coated tips minimize thermal transfer


  • Tags: "Workholding" "Transfer Clamps" "Thermoforming" "Stamping" "Lifting & Positioning" "Hot Forming" "Assembly"
Series GRM Pneumatic Clamp with Piggy Back Cylinder - C4400
Series GRM Pneumatic Clamp with Piggy Back Cylinder - C4400
  • Sliding jaw tooling to stretch material as it is gripped
  • Built upon standard GRM Clamp technology
  • Open/close sensing


  • Tags: "Transfer Clamps" "Interiors" "Assembly"
Series GRM Pneumatic Workholding Clamp
Series GRM Pneumatic Workholding Clamp
  • Highly modular design for countless configurations
  • Jaws lock in the closed position to ensure part retention
  • Superior delivery on standard models


  • Tags: "Workholding" "Transfer Clamps" "Stamping" "Lifting & Positioning" "Interiors" "Assembly"
Series PA Pneumatic Swing Clamp
Series PA Pneumatic Swing Clamp
  • Three-ball helix design distributes external loads
  • Compact sizes maximize available work space
  • Superior delivery


  • Tags: "Workholding" "Welding" "Swing Clamps" "Assembly"
Series PB Versatile Pneumatic Swing Clamp
Series PB Versatile Pneumatic Swing Clamp
  • Available in 25 to 50mm bores
  • Short and long strokes for design flexibility
  • Drop-in replacement for competitive models
  • Patented options maximize performance


  • Tags: "Workholding" "Welding" "Swing Clamps" "Assembly"
Series PEC Pneumatic Toggle Clamp
Series PEC Pneumatic Toggle Clamp
  • Widest clamp force range in the industry
  • Constant clamp force compared to toggle designs
  • Locks closed to ensure part retention


  • Tags: "Workholding" "Welding" "Pneumatic Toggle Clamps" "Assembly"
Series PFC Pneumatic Frame Clamp
Series PFC Pneumatic Frame Clamp
  • Long or wide jaws for design flexibility
  • Constant clamping force over wide range
  • Optional weld covers for protection


  • Tags: "Workholding" "Welding" "Stamping" "Lifting & Positioning" "Frame Clamps" "Assembly"
Series PFC Pneumatic Frame Clamp - Mongo
Series PFC Pneumatic Frame Clamp - Mongo
  • Up to 52,000 lbs of total clamp force
  • High-force forming clamp
  • Long jaw travel positioning clamp
  • Ideal for large part applications


  • Tags: "Workholding" "Welding" "Stamping" "Lifting & Positioning" "Frame Clamps" "Assembly"
Series PHL Heavy Duty Pneumatic Lifter Slide
Series PHL Heavy Duty Pneumatic Lifter Slide
  • Drop-in replacements for competitive models
  • Replaceable bearings
  • Multiple strokes and options available


  • Tags: "Stamping" "Linear Slides" "Lifting & Positioning" "Lifters/Gages/Crowders" "Assembly"
Series PNC Pneumatic Identification Stamping Clamp
Series PNC Pneumatic Identification Stamping Clamp
  • Cost effective solution to comparable products
  • Quiet operation
  • Up to 26,000 pounds of total clamp force
  • Stamps characters into draw quality steel


  • Tags: "Stamping" "Part Identification" "Frame Clamps"
Series PNC Pneumatic Identification Stamping Clamp - Mongo
Series PNC Pneumatic Identification Stamping Clamp - Mongo
  • Up to 60,000 lbs of total clamp force
  • Stamping and crimping opportunities for many material types
  • Economical solution to comparable hydraulic and laser marking systems


  • Tags: "Stamping" "Part Identification" "Frame Clamps"
Series PSP Pneumatic Shot Pin Cylinder
Series PSP Pneumatic Shot Pin Cylinder
  • Adjustable bearing system can be used to make worn-in units "like new"
  • Internal porting and shock absorption eliminates the need to adjust cushions or flow controls
  • Superior off-center part locating and positioning


  • Tags: "Welding" "Lifting & Positioning" "Cylinders" "Assembly"
Series RA High Load Pneumatic Rotary Actuator
Series RA High Load Pneumatic Rotary Actuator
  • High axial and radial bearing loads
  • Zero backlash at ends of rotation
  • Wide variety of options and accessories


  • Tags: "Rotary Actuators"

Select another Process or Product Type.
No products for this combination of filters at this time.

Resources

None Available

What is an ML or C number?

An ML or C number is given to a special unit at PHD that was uniquely made to our customer’s specifications. PHD is proud to offer our customers variations of our standard product range. Whatever your application, PHD is likely to have your solution already in our database of over 35,000 MLs!

Do you have an application with a specific need?

For assistance in building your unique solution and to obtain a quote, please contact us.