Medical Manufacturing Equipment

Medical Manufacturing Equipment - PHD offers FDA-approved standard and unique components with high-precision, compact designs for manufacturing syringes, tubing, IV bags, lab testing, pharmacy, orthopedics, and more for hospitals, laboratories, and pharmaceutical markets.


Process Type:
Product Type:

Angular Gripper - ML307584
Angular Gripper - ML307584
  • Direct replacement for competitor unit, with unique jaws
  • Hardcoated body
  • Stainless steel jaws


  • Tags: "IV Bags" "Grippers"
Burp Slide - ML303439
Burp Slide - ML303439
  • Used to burp air out of IV bag
  • Stainless steel plugs, guideshafts, and rod seal retainer
  • PET plastic rod bushing and 303 stainless steel piston
  • Fluoro-elastomer seals, rod and guideshaft scrapers


  • Tags: "Slides" "IV Bags"
Corrosion-Resistant Slide - ML307246
Corrosion-Resistant Slide - ML307246
  • Hard anodized PFTE aluminum for maximum corrosion-resistance
  • Large guide shafts
  • Long life
  • Field repairable


  • Tags: "Syringes" "Slides"
Electric Long Travel Gripper - ML309746
Electric Long Travel Gripper - ML309746
  • 70mm jaw travel
  • Open motor architecture
  • Small, compact design


  • Tags: "Syringes" "Grippers" "Electrical"
Electric Plastic Gripper - ML211729
Electric Plastic Gripper - ML211729
  • Built-in motor
  • 19mm jaw travel
  • Stainless steel fasteners
  • Made from PET plastic


  • Tags: "Syringes" "Grippers" "Electrical"
Electric Rail Gripper - ML310629
Electric Rail Gripper - ML310629
  • Open motor architecture
  • Switch ready
  • 30 lbf grip force at surface of jaw


  • Tags: "Tubing" "Syringes" "Lab Testing" "Grippers" "Electrical"
Electric Variable Pick Head - ML306008
Electric Variable Pick Head - ML306008
  • Ideal for final packaging process
  • Motor driven pitch
  • Seven vertical pneumatic actuators


  • Tags: "Syringes" "Slides" "IV Bags" "Electrical"
Long Travel Gripper - ML307562
Long Travel Gripper - ML307562
  • PET body
  • Stainless steel jaws
  • Direct replacement for competitor unit
  • Overwrapping of IV bags


  • Tags: "IV Bags" "Grippers"
PET Plastic Gripper with Stainless Jaws - ML300263
PET Plastic Gripper with Stainless Jaws - ML300263
  • Passivated stainless jaws for improved attachment of tooling
  • Designed for part production in a deionized water and/or high moisture environment
  • Parallel jaw motion is ideal for gripping parts of various sizes


  • Tags: "Tubing" "Pharmacy" "Grippers"
Parallel Gripper - ML308454
Parallel Gripper - ML308454
  • Direct replacement for competitor unit
  • PET body
  • Stainless steel jaws


  • Tags: "Lab Testing" "Grippers"
Plastic Angular Gripper - ML301141
Plastic Angular Gripper - ML301141
  • PET plastic body and aluminum jaws
  • Deionized water environment
  • Single acting


  • Tags: "Syringes" "Grippers"
Plastic Cylinder - ML308000
Plastic Cylinder - ML308000
  • FDA-approved material
  • Stainless steel hardware/fasteners
  • Low breakaway


  • Tags: "Syringes" "Pharmacy" "Lab Testing" "Cylinders"
Plastic Slide - ML307784
Plastic Slide - ML307784
  • FDA-approved material
  • Harsh environment capabilities
  • Dual-bore high thruster slide


  • Tags: "Slides" "Pharmacy" "IV Bags"
Series 160 Double Rod Pneumatic Escapement
Series 160 Double Rod Pneumatic Escapement
  • Ideal for isolating and feeding individual parts from vibratory feeders, magazines, hoppers, or conveyors
  • Internally ported design requires only one 4-way valve


  • Tags: "Syringes" "Pharmacy" "Escapements"
Series 8400 Micro Pneumatic Angular Gripper
Series 8400 Micro Pneumatic Angular Gripper
  • Compact size
  • Double acting - internal/external gripping
  • Cost effective


  • Tags: "Tubing" "Syringes" "Grippers"
Series A, AV, HV Tie Rod Hydraulic & Pneumatic Cylinders for NFPA Cleanroom
Series A, AV, HV Tie Rod Hydraulic & Pneumatic Cylinders for NFPA Cleanroom
  • Wide range of options and sizes makes it fast and easy to select a cylinder to fit your application
  • Vacuum port
  • Special bushing to minimize particle contamination


  • Tags: "Orthopedics" "IV Bags" "Cylinders"
Series CR Pneumatic Compact Cylinder
Series CR Pneumatic Compact Cylinder
  • Short cylinder length
  • Up to six switch slots for flush switch mounting
  • Long life piston seal for long cylinder life
  • Multiple mounting options


  • Tags: "Pharmacy" "Orthopedics" "Lab Testing" "Cylinders"
Series CTS Guided Pneumatic Compact Cylinder
Series CTS Guided Pneumatic Compact Cylinder
  • Special piston and rod for micrometer adjustability
  • Designed for long life
  • Non-rotating rods added


  • Tags: "Pharmacy" "IV Bags" "Cylinders"
Series ESG Electric Gantry Slide
Series ESG Electric Gantry Slide
  • Superior speeds, thrust, and travel lengths
  • Replacement for pneumatic VDMA/ISO cylinder
  • Rigid construction with low backlash
  • Open motor architecture


  • Tags: "Slides" "Pharmacy" "Orthopedics" "IV Bags" "Electrical"
Series ESK/ESL Electric Thruster Slide
Series ESK/ESL Electric Thruster Slide
  • Superior speeds, thrust, and travel lengths
  • Offered in long and short bodies
  • Open motor architecture


  • Tags: "Syringes" "Slides" "Electrical"
Series GRA Parallel Pneumatic Micro Gripper
Series GRA Parallel Pneumatic Micro Gripper
  • Compact size
  • Manifold porting
  • Internal speed control


  • Tags: "Tubing" "Syringes" "Pharmacy" "Lab Testing" "Grippers"
Series GRF MRO Pneumatic Parallel Gripper
Series GRF MRO Pneumatic Parallel Gripper
  • MRO drop-in replacement for competitor unit
  • Available in 4 sizes with high grip force
  • Two jaw travels and two jaw styles


  • Tags: "Tubing" "Grippers"
Series GRS Low Profile Pneumatic Parallel Gripper - ML306058
Series GRS Low Profile Pneumatic Parallel Gripper - ML306058
  • Purge/scavenge port for extreme environments
  • Smooth operation and minimal jaw play
  • Low profile


  • Tags: "Orthopedics" "Grippers"
Series GRT Parallel Pneumatic 3-Jaw Gripper
Series GRT Parallel Pneumatic 3-Jaw Gripper
  • 3-jaw design provides self-centering and maximum contact between part and jaw tooling
  • 8 sizes available
  • Field-tested for over 10 million cycles


  • Tags: "Syringes" "Lab Testing" "Grippers"
Series GRV Angular Pneumatic Micro Gripper
Series GRV Angular Pneumatic Micro Gripper
  • Robust construction to ensure long operating life
  • Precision dowel pin holes ensure accurate alignment of tooling and gripper mounting
  • Standard internal speed control with no external flow control required


  • Tags: "Tubing" "Syringes" "Pharmacy" "Lab Testing" "Grippers"
Series PA Pneumatic Swing Clamp
Series PA Pneumatic Swing Clamp
  • Compact and available in 5 sizes
  • Left and right rotations
  • Multiple mounting surfaces
  • Steel and copper arms


  • Tags: "Orthopedics" "IV Bags" "Clamps"
Series RA High Load Pneumatic Rotary Actuator
Series RA High Load Pneumatic Rotary Actuator
  • Zero backlash
  • High axial and radial bearing
  • Wide variety of options and accessories


  • Tags: "Tubing" "Rotary Actuators"
Series RCC Cable-Driven Pneumatic Rotary Actuator
Series RCC Cable-Driven Pneumatic Rotary Actuator
  • Low cost
  • Compact size
  • Low profile
  • High thrust loads


  • Tags: "Syringes" "Rotary Actuators" "Pharmacy"
Series RFS Low Profile Pneumatic Rotary Actuator
Series RFS Low Profile Pneumatic Rotary Actuator
  • Compact size
  • Low profile
  • High thrust loads


  • Tags: "Tubing" "Rotary Actuators" "Pharmacy"
Series RL Compact Pneumatic Rotary Actuator
Series RL Compact Pneumatic Rotary Actuator
  • Low cost
  • High axial and radial bearing load
  • High torque/compact size


  • Tags: "Syringes" "Rotary Actuators" "IV Bags"
Series SAH Compact Thruster Pneumatic Slide - ML308918
Series SAH Compact Thruster Pneumatic Slide - ML308918
  • Drop-in replacement for competitor unit
  • Incorporates twin switch slots for flush switch mounting
  • Customized tool plate for ease of tool mounting


  • Tags: "Syringes" "Slides" "Pharmacy" "Orthopedics" "IV Bags"
Series SFP Rodless Gantry Rail Pneumatic Slide
Series SFP Rodless Gantry Rail Pneumatic Slide
  • Low deflection and high moment capacity
  • Smooth, precise movement
  • Rodless cylinder


  • Tags: "Tubing" "Slides" "IV Bags"
Series SHP Miniature Rail Thruster Pneumatic Slide
Series SHP Miniature Rail Thruster Pneumatic Slide
  • Compact size
  • Precision rail bearing technology
  • Multiple mounting surfaces


  • Tags: "Slides" "Pharmacy" "Lab Testing"
Series SIP Low Profile Miniature Rail Thruster Pneumatic Slide
Series SIP Low Profile Miniature Rail Thruster Pneumatic Slide
  • Compact size
  • Precision rail bearing technology
  • Multiple mounting surfaces


  • Tags: "Slides" "Pharmacy" "Lab Testing"
Series STP Compact Rail Thruster Pneumatic Slide
Series STP Compact Rail Thruster Pneumatic Slide
  • Smooth, precise linear motion
  • High capacity
  • Dual bore for added loaded capability


  • Tags: "Slides" "Pharmacy" "Lab Testing"
Series TD Air/Oil Tandem Tie Rod Cylinder
Series TD Air/Oil Tandem Tie Rod Cylinder
  • Precise speed control operation at low velocities
  • Long life design for low maintenance
  • NFPA repairable for extended life


  • Tags: "Tubing" "Syringes" "Cylinders"
Specialty Surgery Tool Cylinder - ML310635
Specialty Surgery Tool Cylinder - ML310635
  • Special piston and rod for micrometer adjustability
  • Designed for long life
  • Non-rotating rod
  • Used for highly accurate measurements in surgery


  • Tags: "Syringes" "Cylinders"
Stainless Steel/PET Gripper - ML302657
Stainless Steel/PET Gripper - ML302657
  • Designed for chlorine solution
  • Stainless steel jaws
  • PET body
  • Fluoro-elastomer seals


  • Tags: "Lab Testing" "Grippers"
Three Position Bio Plater Gripper - ML308123
Three Position Bio Plater Gripper - ML308123
  • Three positions with only two air lines
  • No springs
  • Lightweight and compact
  • Equivalent 12mm bore grip forces


  • Tags: "Lab Testing" "Grippers"
Three Position Gripper - ML308248
Three Position Gripper - ML308248
  • Compact size with high precision
  • Three-position with single 2-way valve for all positions
  • Long travel with high load capacity
  • Low operation of pressure


  • Tags: "Lab Testing" "Grippers"

Select another Process or Product Type.
No products for this combination of filters at this time.

Resources

What is an ML or C number?

An ML or C number is given to a special unit at PHD that was uniquely made to our customer’s specifications. PHD is proud to offer our customers variations of our standard product range. Whatever your application, PHD is likely to have your solution already in our database of over 35,000 MLs!

Do you have an application with a specific need?

For assistance in building your unique solution and to obtain a quote, please contact us.