Industrial Printing Equipment

Industrial Printing Equipment - whether your application features low to medium volume of sheet fed printers or high volume web printers, PHD has solutions to increase your printing productivity from paper handling to press to bindery and packaging.


Process Type:
Product Type:

Blanket Wash Cylinder - ML310456
Blanket Wash Cylinder - ML310456
  • Drop-in replacement for a Heidelberg blanket wash cylinder
  • Rod can be on either side
  • Long life seals and bushings


  • Tags: "Press" "Cylinders"
Chain Tension Cylinder - ML309911
Chain Tension Cylinder - ML309911
  • Drop-in replacement for a Univer K200-050-0200 FM unit
  • Constructed with Series CV Pneumatic ISO Cylinders
  • Double power


  • Tags: "Cylinders"
Chock Lock Cylinder - ML305875
Chock Lock Cylinder - ML305875
  • Long life design for low maintenance
  • Custom mount flange
  • Field repairable


  • Tags: "Press" "Cylinders"
Cover Deck Latch Escapement - ML308969
Cover Deck Latch Escapement - ML308969
  • Allows selected book cover to go into binder
  • Reduces repair inventory
  • Installs easily with all necessary fittings, tubing, and valve included


  • Tags: "Escapements" "Bindery"
Gate Cylinder - Back-to-Back AV2 Cylinder
Gate Cylinder - Back-to-Back AV2 Cylinder
  • Operates the dryer door
  • Drop-in for Tec Dryer Series 80 unit
  • Field repairable


  • Tags: "Drying" "Cylinders"
Impression Cylinder - ML310417
Impression Cylinder - ML310417
  • Drop-in replacement for a Speedmaster Heidelberg press unit
  • Back-to-back
  • Long life and consistent response speed


  • Tags: "Press" "Cylinders"
Impression Roll Actuator - ML310595
Impression Roll Actuator - ML310595
  • Drop-in replacement for Rotoman unit
  • Long life and consistent speed
  • Back-to-back


  • Tags: "Press" "Cylinders"
Pocket Latch Cylinder - ML309302 & ML309303
Pocket Latch Cylinder - ML309302 & ML309303
  • Drop-in replacement for Heidelberg P15 perfect binder unit
  • Actuates the bindery pocket
  • Long life and consistent speed


  • Tags: "Cylinders" "Bindery"
Press Cylinder - ML310053
Press Cylinder - ML310053
  • Drop-in replacement for MAN Roland press cylinder
  • Long life bushing and wiper seal


  • Tags: "Cylinders"
Pusher Cylinder on Stacker - ML 308995
Pusher Cylinder on Stacker - ML 308995
  • Extends to push finished, stacked, and banded magazines onto conveyor
  • PFTE Wear Ring provides piston support and enhances durability
  • Long life and consistent speeds


  • Tags: "Transferring" "Cylinders"
Rotary Actuator for Labeling Machines - ML#310193
Rotary Actuator for Labeling Machines - ML#310193
  • Used to retract the glue pot on numerous labeling machines
  • Unique mounting holes added to the output shaft
  • Long life


  • Tags: "Rotary Actuators"
Tamp Slide - ML306429
Tamp Slide - ML306429
  • Cylinder with built-in vacuum chamber
  • Extra long bearings on front of slide for increased support
  • Used for tamping and blow off release of labels


  • Tags: "Slides" "Labeling"
Tamp Slide with Dove Tail Tool Plate - ML304287
Tamp Slide with Dove Tail Tool Plate - ML304287
  • Built-in guide shafts and bearing support eliminates need for external guides, reduces twist at end of stroke, and provides greater stability
  • Dove tail tool plate design provides ease of attaching existing pads
  • Eliminates exterior vacuum lines with built-in vacuum port


  • Tags: "Slides" "Labeling"
Tamp Slide with Long Stroke - ML307268
Tamp Slide with Long Stroke - ML307268
  • Built-in guide shafts and bearing support eliminates need for external guides, reduces twist at end of stroke, and provides greater stability
  • Switch mounting simplifies switch assembly and adjustment
  • Eliminates exterior vacuum lines with built-in vacuum port


  • Tags: "Slides" "Labeling"
Universal Blanket Wash Cylinder - ML311719
Universal Blanket Wash Cylinder - ML311719
  • Universal mounting holes
  • Rod can be on either side
  • Long life seals and bushings


  • Tags: "Press" "Cylinders"
Volumetric Pump - ML302807
Volumetric Pump - ML302807
  • Stainless steel for corrosion resistance
  • Adjustment screw for volume adjustment
  • Additional quad seal for added sealing protection


  • Tags: "Labeling"

Select another Process or Product Type.
No products for this combination of filters at this time.

Resources

What is an ML or C number?

An ML or C number is given to a special unit at PHD that was uniquely made to our customer’s specifications. PHD is proud to offer our customers variations of our standard product range. Whatever your application, PHD is likely to have your solution already in our database of over 35,000 MLs!

Do you have an application with a specific need?

For assistance in building your unique solution and to obtain a quote, please contact us.