Dairy processing equipment

Dairy Processing Equipment - PHD understands the regulations in dairy processing. We can help you optimize your productivity with dairy processing equipment for blow molding, conveyor systems, and packaging.


Process Type:
Product Type:

Ball Valve Rotary Actuator - ML302704
Ball Valve Rotary Actuator - ML302704
  • Drop in replacement for competitor unit
  • Single or double acting available
  • Designed for long life


  • Tags: "Rotary Actuators" "Packaging"
Needle Cylinders - Various MLs
Needle Cylinders - Various MLs
  • Drop-in replacement for competitor unit
  • Mounts into the same space and bolt patterns
  • Longer life, reduces downtime


  • Tags: "Cylinders" "Blow Molding"
Plastic Cylinder - ML308838 & 309338
Plastic Cylinder - ML308838 & 309338
  • Designed for part production in a deionized water environment
  • Fully field repairable
  • Simple design, long life
  • Constructed of 100% PET plastic


  • Tags: "Washdown" "PET" "Cylinders"
Plastic Single Acting Volumetric Pump - ML305001
Plastic Single Acting Volumetric Pump - ML305001
  • Designed to be compatible with deionized water
  • Single acting motion - material is dispensed with each piston stroke
  • Completely constructed of corrosion-resistant PET plastic and stainless steel


  • Tags: "Volumetric Pump" "PET"
Series BCS2 Stretch Rod Cylinder
Series BCS2 Stretch Rod Cylinder
  • Drop-in replacement for 'S' Style Series2 machines
  • Available with -X27 check valve
  • Mounts into the same space and bolt pattern


  • Tags: "Cylinders"
Series BCZ Nozzle Cylinder
Series BCZ Nozzle Cylinder
  • Direct replacement for 'S' Style Model Series2 CSD
  • Valve manifold assembled to cylinder available as standard
  • Designed for longer life


  • Tags: "Cylinders" "Blow Molding"
Series ECP Ingress Protected Electric Cylinder
Series ECP Ingress Protected Electric Cylinder
  • IP69K with stainless steel components for food grade washdown environments
  • Made with food grade compliant materials and lubricants
  • Rotating and non-rotating rod options


  • Tags: "Washdown" "Stainless Steel" "Packaging" "Cylinders"
Series1 Heat Set Nozzle Cylinder - ML306930
Series1 Heat Set Nozzle Cylinder - ML306930
  • Drop-in replacement for 'S' Style Series2 Cold Set units
  • Internal shock pads eliminate metal-to-metal contact
  • Long life


  • Tags: "Cylinders" "Blow Molding"
Stainless Steel Slide with Unique Tool Plate - ML310717
Stainless Steel Slide with Unique Tool Plate - ML310717
  • Food grade stainless steel components
  • Food grade lubricants
  • Designed for long life


  • Tags: "Washdown" "Slides" "Conveyor" "Aluminum"
Volumetric Pump - ML302807
Volumetric Pump - ML302807
  • Stainless steel for corrosion resistance
  • Adjustment screw for volume adjustment
  • Additional quad seal for added sealing protection


  • Tags: "Washdown" "Volumetric Pump" "Stainless Steel" "Packaging"

Select another Process or Product Type.
No products for this combination of filters at this time.

Resources

What is an ML or C number?

An ML or C number is given to a special unit at PHD that was uniquely made to our customer’s specifications. PHD is proud to offer our customers variations of our standard product range. Whatever your application, PHD is likely to have your solution already in our database of over 35,000 MLs!

Do you have an application with a specific need?

For assistance in building your unique solution and to obtain a quote, please contact us.