Automotive Assembly Equipment

PHD offers many product solutions for the automotive assembly industry for processes including assembly, hot forming, interiors, lifting & positioning, part identification, stamping, thermoforming, welding, and workholding.


Process Type:
Product Type:

Blind Finger Pin Clamp
Blind Finger Series PLK Pin Clamp - C6177
  • Finger comes out on one side of the pin - no cut out on the back side
  • Enclosed pin prevents contamination
  • Will not damage aluminum panel on back side opposite of finger


  • Tags: "Pin Clamps" "Lifting & Positioning"
Carpet Stretching and Molding Clamp
Carpet Stretching and Molding Clamp - C4511
  • Simple design, long life, high clamp force, and fast field maintenance
  • Multiple jaw configurations and tips are available to fit your applications requirements
  • The jaws of the Series GRM Clamp lock in the closed position ensuring part retention if air pressure is lost due to line rupture or power loss


  • Tags: "Workholding" "Transfer Clamps" "Lifting & Positioning" "Interiors" "Assembly"
High Temperature Clamp
High Temperature Clamp - C4225
  • High performance at 250°F (121°C)
  • Spring close, pneumatic open
  • Special seals and lube protect clamp from elevated temperature
  • Elongated tips for part stability


  • Tags: "Workholding" "Transfer Clamps" "Thermoforming" "Stamping" "Lifting & Positioning" "Hot Forming" "Assembly"
High Temperature Clamp
High Temperature Clamp - C4556
  • High performance at temps exceeding 1700°F (927°C)
  • Rear manifold moves plumbing away from heat source
  • Heat dissipating shields minimize radiant heat
  • Specially coated tips to reflect heat


  • Tags: "Workholding" "Transfer Clamps" "Thermoforming" "Stamping" "Lifting & Positioning" "Hot Forming" "Assembly"
magnetic gripper
Magnetic Gripper - Model 86560
  • No expensive tooling
  • Variability of part pick up
  • No electric lines required


  • Tags: "Workholding" "Lifting & Positioning" "Grippers" "Assembly"
Series CRS Pneumatic Compact Cylinder
Series CRS Pneumatic Compact Cylinder
  • Compact design for applications where space is limited
  • Up to six switch slots for flush switch mounting
  • Self-lubricating nitrile piston seal for long cylinder life


  • Tags: "Cylinders"
Series CTS Guided Pneumatic Compact Cylinder
Series CTS Guided Pneumatic Compact Cylinder
  • Compact design for applications where space is limited
  • Hard chrome plated guide shafts for anti-rotation and increased side load capacity
  • Up to six switch slots for flush switch mounting


  • Tags: "Cylinders"
Series CV Pneumatic ISO Cylinder
Series CV Pneumatic ISO Cylinder
  • ISO/VDMA interchange for easy mounting (metric unit)
  • Imperial unit provides simplified integration in imperial facilities
  • PTFE wear ring and built-in shock pads for long cylinder life


  • Tags: "Cylinders"
Series GRC Rotary Parallel Pneumatic Gripper
Series GRC Rotary Parallel Pneumatic Gripper
  • Available in four sizes (imperial and metric) with two body and jaw styles
  • High grip force to weight ratio for efficient use of space and power
  • Internal jaw mechanism is constructed of hardened steel components and is enclosed for a minimum life of 10 million trouble-free cycles


  • Tags: "Grippers"
Series GRM Clamp with High Temperature Options
Series GRM Clamp with High Temperature Options
  • Superior delivery
  • Seals and lube rated to 200°C (392°F)
  • Ceramic coated tips minimize thermal transfer


  • Tags: "Workholding" "Transfer Clamps" "Thermoforming" "Stamping" "Lifting & Positioning" "Hot Forming" "Assembly"
Series GRM Pneumatic Clamp with Piggy Back Cylinder - C4400
Series GRM Pneumatic Clamp with Piggy Back Cylinder - C4400
  • Sliding jaw tooling to stretch material as it is gripped
  • Built upon standard GRM Clamp technology
  • Open/close sensing


  • Tags: "Transfer Clamps" "Interiors" "Assembly"
Series GRM Pneumatic Workholding Clamp
Series GRM Pneumatic Workholding Clamp
  • Highly modular design for countless configurations
  • Jaws lock in the closed position to ensure part retention
  • Superior delivery on standard models


  • Tags: "Workholding" "Transfer Clamps" "Stamping" "Lifting & Positioning" "Interiors" "Assembly"
Series PA Pneumatic Swing Clamp
Series PA Pneumatic Swing Clamp
  • Three-ball helix design distributes external loads
  • Compact sizes maximize available work space
  • Superior delivery


  • Tags: "Workholding" "Welding" "Swing Clamps" "Assembly"
Series PB Versatile Pneumatic Swing Clamp
Series PB Versatile Pneumatic Swing Clamp
  • Available in 25 to 50mm bores
  • Short and long strokes for design flexibility
  • Drop-in replacement for competitive models
  • Patented options maximize performance


  • Tags: "Workholding" "Welding" "Swing Clamps" "Assembly"
Series PEC Pneumatic Toggle Clamp
Series PEC Pneumatic Toggle Clamp
  • Widest clamp force range in the industry
  • Constant clamp force compared to toggle designs
  • Locks closed to ensure part retention


  • Tags: "Workholding" "Welding" "Pneumatic Toggle Clamps" "Assembly"
Series PFC Pneumatic Frame Clamp - Mongo
Series PFC Pneumatic Frame Clamp - Mongo
  • Up to 52,000 lbs of total clamp force
  • High-force forming clamp
  • Long jaw travel positioning clamp
  • Ideal for large part applications


  • Tags: "Workholding" "Welding" "Stamping" "Lifting & Positioning" "Frame Clamps" "Assembly"
Series PHL Heavy Duty Pneumatic Lifter Slide
Series PHL Heavy Duty Pneumatic Lifter Slide
  • Drop-in replacements for competitive models
  • Replaceable bearings
  • Multiple strokes and options available


  • Tags: "Stamping" "Linear Slides" "Lifting & Positioning" "Lifters/Gages/Crowders" "Assembly"
Series PLC Robust Pneumatic Pin Clamp
Series PLC Robust Pneumatic Pin Clamp
  • Rugged design for harsh applications
  • Multiple pin diameters available
  • Enclosed finger design superior to competitive models


  • Tags: "Workholding" "Welding" "Pin Clamps" "Lifting & Positioning" "Assembly"
Series PLK Versatile Pneumatic Pin Clamp
Series PLK Versatile Pneumatic Pin Clamp
  • One actuator locates and holds part simultaneously
  • Enclosed finger design minimizes costly down time
  • Locking mechanism holds part if air pressure is lost
  • Drop in replacement opportunities


  • Tags: "Workholding" "Welding" "Pin Clamps" "Lifting & Positioning" "Assembly"
Series PLKD Pneumatic Disappearing Pin Clamp
Series PLKD Pneumatic Disappearing Pin Clamp
  • Main pin retracts fully into part support for easy part removal
  • Standard pin diameters from 12.5 to 24.5mm
  • Fingers may extend and retract independently of the main pin


  • Tags: "Workholding" "Welding" "Pin Clamps" "Lifting & Positioning" "Assembly"
Series PNC Pneumatic Identification Stamping Clamp
Series PNC Pneumatic Identification Stamping Clamp
  • Cost effective solution to comparable products
  • Quiet operation
  • Up to 26,000 pounds of total clamp force
  • Stamps characters into draw quality steel


  • Tags: "Stamping" "Part Identification" "Frame Clamps"
Series PNC Pneumatic Identification Stamping Clamp - Mongo
Series PNC Pneumatic Identification Stamping Clamp - Mongo
  • Up to 60,000 lbs of total clamp force
  • Stamping and crimping opportunities for many material types
  • Economical solution to comparable hydraulic and laser marking systems


  • Tags: "Stamping" "Part Identification" "Frame Clamps"
Series PSP Pneumatic Shot Pin Cylinder
Series PSP Pneumatic Shot Pin Cylinder
  • Adjustable bearing system can be used to make worn-in units "like new"
  • Internal porting and shock absorption eliminates the need to adjust cushions or flow controls
  • Superior off-center part locating and positioning


  • Tags: "Welding" "Lifting & Positioning" "Cylinders" "Assembly"
Series RA High Load Pneumatic Rotary Actuator
Series RA High Load Pneumatic Rotary Actuator
  • High axial and radial bearing loads
  • Zero backlash at ends of rotation
  • Wide variety of options and accessories


  • Tags: "Rotary Actuators"
Series SD/SE Versatile Thruster Pneumatic Slide
Series SD/SE Versatile Thruster Pneumatic Slide
  • Offered in short or long body in five bore sizes
  • Available with standard or oversize shafts
  • Standard dowel pin holes for ease of mounting


  • Tags: "Linear Slides"

Select another Process or Product Type.
No products for this combination of filters at this time.

Resources

None Available

What is an ML or C number?

An ML or C number is given to a special unit at PHD that was uniquely made to our customer’s specifications. PHD is proud to offer our customers variations of our standard product range. Whatever your application, PHD is likely to have your solution already in our database of over 35,000 MLs!

Do you have an application with a specific need?

For assistance in building your unique solution and to obtain a quote, please contact us.