Stainless Jaw Polymer Gripper

Product Description:

The Polymer Gripper is designed for part production in a deionized water and/or high moisture environment.  The unit's stainless jaws improve ability to attach tooling to the jaws and are up to 50% lighter than grippers made from metal.

Benefits:


Unit Features:

Unit Weight .41 lb .18 kg
Maximum Air Pressure 80 psi 5.5 bar
Body 20 psi 1.3 bar
Total Grip Force @ 60 psi 17 lb 75 N
Bore .472 in 12 mm
Total Jaw Travel .5 in 12 mm

Get Quote