Modular Mounting
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
Unlimited - Unique Solutions®
PHD
Unlimited - Unique Solutions®
Unique Product Details
Single Polymer Gripper
Product Description:
The Single Acting Polymer Gripper is designed for light duty part production in a deionized water and/or high moisture environment. Polymer Gripper is coated with white PET for ease of identifying contaminants. The unit features spring assist open and is single acting.
Benefits:
Unit Features:
Unit Weight
.26 lb
118 g
Maximum Air Pressure
100 psi
7 bar
Minimum Air Pressure
30 psi
2 bar
Total Grip Force at 60 psi
17 lb
75 N
Total Jaw Travel (from parallel)
4° inward / 13° outward
Get Quote
Request a Quote