Modular Devices

Product Description:

PHD modular assemblies provide savings in labor cost, assembly time, and space.  This value-added service can provide savings when PHD does the pre-assembly work for you.  If space is an issue, PHD can provide an assembly configuration to fit your needs. Not limited to adding sensors, switches, and valves

Benefits:


Unit Features:

Unit Weight 2.35 lbs 1.07 kg
Motor Voltage 24-30 VDC
Grip Force 16 lbs @ 2 inches 71 N @ 50 mm
Jaw Sequence Time .250 seconds (one direction)
Jaw Repeatability +/- .003 inch +/- .08 mm
Total Jaw Travel .53 inch 13.5 mm

Get Quote