190 Series Parallel Gripper with Mounting Plate and Tooling
Product Description:
This gripper utilizes customer specified transition plate with customer specified wiper bar tooling and drip tray. Magnetically connected tooling to connect to customer supplied tooling and wipers.
Benefits:
Unit Features:
|
|
|
Unit Weight: |
.64 lb |
.29 kg |
|
|
Total Jaw Travel: |
.394" |
10mm |
|
|
Min. Air Pressure: |
30 psi |
2 bar |
|
|
Max. Air Pressure: |
150 psi |
10 bar |
|