Explosion Proof Environment 8400 Gripper
Product Description:
This gripper is intended for explosion proof environment and use with a customer supplied explosion proof switch
Benefits:
Unit Features:
|
Unit Weight: |
1.17 lb |
0.53 kg |
|
|
Maximum Air Pressure: |
150 psi |
10 bar |
|
|
Minimum Air Pressure: |
40 psi |
2.8 bar |
|
|
|
|
Jaw Rotation: |
3 deg in |
14 deg out |
|
|
Operating Temperature: |
20° to 180° F |
-28° to 82° C |
|