Three Bore Ring Thruster

Product Description:

PHD's Three Bore Ring Thruster is designed to replace three compact cylinders while providing the required thrust for the application. The advantage of this thruster is if 2 of the cylinder lose air pressure the third thruster can continue to operate without binding.

Benefits:


Unit Features:

Bore 32 mm (x3)
Stroke 1.12 inches
Shaft Diameter 8 mm
Weight 2.37 lbs

Get Quote