Product Description:
The Mongo Clamp is designed to be used in the frame forming and positioning process for the manufacturing of vehicle frame sections. Producing over 50,000 pounds of total grip force the Mongo Clamp is available in two jaw travels: Short (50,000 lb total grip force) - Mod number C4672-1 and Long (10,000 lb total grip force) - Mod number C4672-2. Contact the PHD Clamp Group for further questions and/or assistance.
Benefits: