Parallel Gripper With Through Hole
Product Description:
This PHD gripper is designed to allow a tube to be extended through the body. When the gripper closes, the jaw tooling grasps the outer tube. Can be used in applications where space is limited or the application requires material to feed through the gripper body.
Benefits:
Unit Features:
|
Grip Force @ 60 PSI (4.1 Bar) |
40 lbs per jaw |
177 N per jaw |
|
|
Maximum Air Pressure |
100 psi |
7 bar |
|
|
Minimum Air Pressure |
30 psi |
2 bar |
|
|
|