190 Parallel Gripper with Centralized Manifold
Product Description:
The symmetrical manifold design allows flexibility for any bottom mount orientation. Eliminates the need for air lines, and allows for grippers to be mounted close together.
Benefits:
Unit Features:
|
|
|
Unit Weight |
3.9 lb |
1.8 kg |
|
|
Total Jaw Travel |
.276 in |
7 mm |
|
|
Minimum Air Pressure |
30 psi |
2 bar |
|
|
Maximum Air Pressure |
150 psi |
10 bar |
|
|
Total Grip Force @ 60 psi |
7.3 lbs |
32 N |
|