Three Position Synchronized Rail Gripper
Product Description:
The three position synchronized rail gripper addresses applications where space, precision, and jaw location is required.
Benefits:
Unit Features:
|
Unit Weight |
17 oz |
0.48 kg |
|
|
Maximum Air Pressure |
150 psi |
10 bar |
|
|
Minimum Air Pressure |
20 psi |
1.4 bar |
|
|
Total Grip Force at 90 psi |
10.2 lb |
45.4 N |
|
|
|
|
Total Jaw Travel |
2.67 in |
67.8 mm |
|
|
Operating Temperature |
20° to 180° F |
-28.9° to 82°C |
|