Variable Pick Head

Product Description:

An application which required an automation device to pick up a specific product after being processed and then spread apart to be placed in the customers required configuration. This configuration saved the customer a large amount of costs in fixturing and incorporates pneumatic, vacuum, and electromechanical actuation in one package.

Benefits:


Unit Features:

Minimum Air Pressure 20 psi 1.37 bar
Max. Operating Temperature 80° F 26.67°C
Min. Operating Temperature -20° F -28.9°C
Electric Motor 24VDC closed loop stepper motor
Maximum Holding Torque 8.88 in-lbs 1 N-m

Get Quote