Three Position SAL/SAH Slide

Product Description:

Unique Solution Series SAL/SAH 3-Position Slide offers application flexibility when three specific positions are required. This slide incorporates many of the same features as PHD's standard Series SAL/SAH Slide and eliminates the need for costly fixtures.

Benefits:


Unit Features:

Operating Pressure 30 to 150 psi 2.1 to 10 bar
Operating Temperature -20 to 180°F -29 to 82°C
Travel Tolerance Nominal Travel +.080 / -0.000 inch Nominal Travel +2 / -0 mm
Lubrication Factory lubricated for rated life
Maintenance Field Repairable

Get Quote