Modular Mounting
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
Unlimited - Unique Solutions®
PHD
Unlimited - Unique Solutions®
Unique Product Details
PET Series GRW Gripper
Product Description:
Unique Solution Series GRW Gripper is constructed of PET plastic and stainless steel with fluoro-elastomer seals for use in washdown applications. The gripper features a bore size of 32mm and provides 170 lbs of grip force.
Benefits:
Unit Features:
Grip Force @ 87 PSI
170 lbs
756 N
Jaw Travel
2.56 inches
65 mm
Bore
1.26 inches
32 mm
Maximum Air Pressure
100 psi
7 bar
Minimum Air Pressure
30 psi
2 bar
Get Quote
Request a Quote