Deionized Gripper with Stainless Steel Jaws

Product Description:

Designed as a replacement unit, PHD's Deionized Gripper is ideal for use in deionized water applications. Using plastic and stainless steel in the design eliminates the need for jaw boots and provides superior protection in corrosive operating environments. In addition, this custom gripper accepts select competitor switches, saving hours of downtime associated with switch change out. Contact the PHD Unlimited Group for more information.

Benefits:


Unit Features:

Grip Force @ 60 PSI (4.1 Bar) 15 lbs 67 N
Unit Weight 5 oz 142 grams
Minimum Air Pressure 20 psi 1.4 bar
Maximum Air Pressure 80 psi 5.5 bar

Get Quote