Adjustable Mid-position RFS Rotary
Product Description:
PHD's Unique Solution RFS Rotary Actuator with adjustable mid-position achieves exact 90° position with zero backlash.
Benefits:
Unit Features:
|
Unit Weight |
3 lbs |
1.36 kg |
|
|
|
|
Minimum Air Pressure |
15 psi |
1 bar |
|
|
Maximum Air Pressure |
100 psi |
6.8 bar |
|