Transducer Mounted to ISO Cylinder
Product Description:
The Balluff Micropulse® Linear Transducer is suitable for a wide range of applications. The unit may be used on slides, cylinders, rotaries, and multi-motions.
Benefits:
Unit Features:
|
Output Current |
4 to 20 mA or 20 to 4 mA |
|
|
|
|
|
System Resolution |
<0.2 mu.A |
|
|
|
|
|
Output Update Rate |
<1400 mm |
|
|
|
Max. Non-Linearity |
+/- 100 mu.m to 500 mm stroke and +/- 0.02% over 501 mm stroke |
|
|
|
Temp. Coefficient Voltage Output |
[150mu. V/C + (5ppm/CxPxV/LO]xdT |
|
|
|
Temp. Coefficient Current Output |
[0.6muA/C +910ppm/CxP/I/L]xdT |
|
|
|
Shock Loading |
100g/11 ms per IEC 68-2-27 |
|
|
|
Vibration |
12g, 10...2000Hz per IEC68-2-6 |
|
|
|
Traverse Velocity of Magnet |
Any |
|
|
|
Operating Voltage |
24VDC +/-20% (opt+/-15VDC Phsg) |
|
|
|
|
|
Polarity Reversal Protection |
Yes |
|
|
|
Overvoltage Protected |
Transzorb protection diodes |
|
|
|
Dielectric Constant |
500V (Ground to housing) |
|
|
|
Operating Temperature |
-40 to 185°F |
-40 to 65°C |
|
|
Storage Temperature |
-40 to 212°F |
-40 to 100°C |
|
|
Output Signals |
4 to 20mA or 20 to 4mA output signal GND 10 to 0V or 0 to 10V |
|
|
|
Supply Votage |
GND +24VDC (GND) |
|
|