Series KG | Switches - SensorsPHD switches-sensors

Series KG Impact Sensor & Programmer


Impact Sensor

 
Series KG Impact Sensors easily attach to and monitor any moving part of a machine or device and monitors impact. A PLC can interpret the signal to warn of erratic operation or shut down a system to prevent catastrophic failure. A conspicuous multi-color LED lights up green or red for visual monitoring.

Series KG Programmers read the impact values of a moving part from the KG Impact Sensor and relay those values to the user. A single programmer has the ability to service an unlimited number of impact sensors throughout an entire plant.


Advantages:  

Bi-directional/single axis sensitivity, single or dual point operation, user defined, rewriteable setpoints, attaches easily to moving mass, fail-safe output signal.

 
Sizing Icon















image




More Animations...
  • KG Applications KG Applications

    Overview of KG Applications

  • KG Impact Sensor vs. No Impact Sensor KG Impact Sensor vs. No Impact Sensor

    Overview of KG Impact Sensor

  • KG Programming KG Programming

    Overview of the KG Programmer


Animation
Alternative content

Get Adobe Flash player



Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • ORDERING DATA
  • DIMENSIONS
  • PROGRAMMER
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here