Series ESG slides

Series ESG Electric Gantry Slide

Gantry Slide

Overview

Series ESG Electric Gantry Slides feature modular saddle mounting and are powered by PHD’s ECVA ball screw or lead screw electric cylinders. These slides have a rugged design capable of high loads with minimal deflection. Your Motor, Your Way provides additional flexibility in motor options and includes both inline and foldback mounting. Precision ball screws are offered in two lead configurations per size, optimized for speed or thrust performance. Series ESG Slides are designed for handling high loads for long travel lengths.

Advantages

High performance design while providing user the choice of motor brand and type desired. Cylinder is available in a precision ball screw or lead screw models providing exceptional thrust and speed capability or a lower cost option. Combination of precision ground guide shafts and ball bushings provide superb support and rigidity of attached loads. Additionally, the lead screw models offer a total of five sizes for a wider range of applications.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents