Series RCC | Rotary ActuatorsPHD rotary-actuators

Series RCC Cable-Driven Pneumatic Rotary Actuator


Pneumatic Rotary Actuator

 
Series RCC Cable-Driven Pneumatic Rotary Actuators feature a low profile design and provide high axial thrust loads. Aircraft quality steel cable is used to drive the unit in two standard rotations (90° and 180°). Series RCC Rotary Actuators are ideal for many applications including light part rotation, labeling, electronic assembly, and more.


Advantages:  

Low profile, high thrust loads, three bore sizes, two standard rotations, angle adjustment, zero backlash

 
Sizing Icon















image




There are no Animations currently for this Series


Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • DIMENSIONS
  • ENGINEERING DATA
  • OPTIONS
  • ORDERING DATA
  • BENEFITS
  • SIZING / ADD'L ENG. DATA
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here