Series 018075, 018050, 018375 | Rotary ActuatorsPHD rotary-actuators

Series 018075, 018050, 0180375 Pneumatic Miniature Rotary Actuator


Pneumatic & Hydraulic Miniature Rotary Actuator Main Image

 
PHD Miniature Rotary Actuators are lightweight, compact units for small part orientation or part turn over. Adjustable stops provide 0¦ to 180¦ rotation for pneumatic use. Also available in 3 Position and Air/Oil Tandem versions.


Advantages:  


 
Sizing Icon















image




There are no Animations currently for this Series


Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • ORDERING DATA
  • DIMENSIONS
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here