Series T/TSO8 | Linear SlidesPHD linear-slides

Series T Pneumatic, Hydraulic, and Air/Oil Tandem Linear Slide


Pneumatic, Hydraulic, and Air/Oil Tandem Linear Slide | T Main Image

 
Two hardened, precision ground shafts are used on both sides of the piston rod to provide a rugged powered linear slide. Four linear ball bushings allow the shafts to move smoothly while supporting the tool plate and attached loads.


Advantages:  


 
Sizing Icon















image




There are no Animations currently for this Series


Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • T DIMENSIONS
  • ORDERING DATA
  • TS08 ORDERING DATA
  • TS08 DIMENSIONS
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here