Series R | Linear SlidesPHD linear-slides

Series R Pneumatic, Hydraulic, and Air/Oil Tandem Linear Slide


Pneumatic, Hydraulic, and Air/Oil Tandem Linear Slide | R Main Image

 
The Series R Slide is a rugged, precision linear slide. Four linear ball bushings allow two hardened precision ground shafts to move smoothly while supporting the tool plate and attached loads. Shaft seals are provided to protect the ball bushings from external contamination. A tooling plate with both tapped and counterbored holes permits the easy attachment of various types of fixturing.


Advantages:  

Long travels, high sideloads.

 
Sizing Icon















image




There are no Animations currently for this Series


Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • DIMENSIONS
  • ORDERING DATA
  • KITS
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here