Series O | CylindersPHD cylinders

Series O Compact Oval Pneumatic Cylinder


Compact Oval Pneumatic Cylinder | O Main Image

 
Compact Oval Cylinders (3/4", 1", and 1-1/4" equivalent bore sizes) are both short and narrow. These compact cylinders provide high forces with their oval piston construction. Compact Oval Cylinders are ideal for tight applications where cylinder length and width are critical.


Advantages:  

Compact size, available with two piston lengths, rectangular shape provides slim profile.

 
Sizing Icon















image




There are no Animations currently for this Series


Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • DIMENSIONS
  • ORDERING DATA
  • OPTIONS
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here