Series NPG, NHG | CylindersPHD cylinders

Series NPG, NHG Non-Rotating Tie Rod Hydraulic & Pneumatic Cylinder


Non-Rotating Tie Rod Pneumatic & Hydraulic Cylinder

 
Series NPG, NHG Non-Rotating Hydraulic & Pneumatic Cylinders are Tom Thumb® brand cylinders that feature an internal anti-rotation mechanism. A chrome plated steel rod, bronze rod bushing, and Nitrile rod seal all contribute to a long actuator life. These actuators are field repairable and have a wide range of mounting styles. Series NPG, NHG Cylinders are designed for all-purpose cylinder applications that require a non-rotating rod.


Advantages:  

Two standard bore sizes available, standard angular rod position adjustment for easy external assembly alignment, wide range of options and mounting styles available

 
Sizing Icon















image




There are no Animations currently for this Series


Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • ORDERING DATA
  • TRANSPARENT VIEW AND BENEFITS
  • ACCESSORIES
  • DIMENSIONS
  • ENGINEERING DATA
  • OPTIONS
  • SIZING / ADD'L ENG. DATA
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here