Series NEAG, NEHG | CylindersPHD cylinders

Series NEAG, NEHG Non-Rotating Pneumatic or Hydraulic Tie rod Cylinder (1-1/8 & 1-3/8 inch Bores)


Non-Rotating Air & Hydraulic Tie Rod Cylinder | NEAG, NEHG Main Image

 
Tom Thumb© Non-Rotating Rod Cylinders incorporate an internally contained precision spline assembly and a hollow piston rod that eliminates the need for outriggers and external attachments. They can be specified in various mounting styles with a wide range of options available.


Advantages:  

Two standard bore sizes available, standard angular rod position adjustment for easy external assembly alignment, wide range of options and mounting styles available.

 
Sizing Icon















image




There are no Animations currently for this Series


Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • DIMENSIONS
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here