Series EA, EL, EH, ES | CylindersPHD cylinders

NFPA Series EA, EL, EH, ES Tie Rod Hydraulic or Air Cylinder


NFPA Tie Rod Hydraulic or Air Cylinder | EA, EL, EH, ES  Main Image

 
Heavy Duty Cylinders (3/4", 1-1/8", and 1-3/8" Bore Sizes) feature cartridge-type bushings and hard chrome-plated alloy steel piston rods for high cycle and side load applications. Units are available in a wide range of mounting styles and options.


Advantages:  

Three standard bore sizes available, designed to provide long life and high performance.

 
Sizing Icon















image




There are no Animations currently for this Series


Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • ORDERING DATA
  • DIMENSIONS
Full ScreenView External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here