PHD, Inc. and YRG, Inc. will be exhibiting at Pack Expo 2018 from October 14-17, 2018 in Chicago, IL at McCormick Place Convention Center. Please visit us in Booth #10303 (Lower Lakeside Hall).
In addition to PHD’s traditional pneumatic and electric actuators designed for industrial automation, PHD will showcase actuators designed for packaging machines. Specifically, PHD will feature Pneu-Connect™ – our seamless, cost-effective solution for integrating PHD grippers to Universal Robots. PHD will also feature Optimax® brand of actuators – their cost-effective universal drop-in replacement line for OEM packaging machines and the PHD Plus® Series ECP Electric IP69K Cylinders. The ECP Cylinders are available in either ball screw or lead screw (polymer nut) versions, providing a wide range of high thrust or high speed capabilities. These performance electric cylinders are designed for food processing and packaging equipment utilized in high pressure/high temperature washdown and clean-in-place (CIP) environments.
YRG, Inc. will showcase their standard Yamaha product line including single axis robots and a broad selection of SCARA robots, in addition to their economy line of stepper motor actuators used for automated processes. YRG will also introduce the Yamaha LCM-X series of linear conveyor modules that provide high speed direct drive by linear motors. This system improves space efficiency, transport accuracy, and acceleration and deceleration performance. This increases production and profitability.
Attend Pack Expo 2018 for free with complimentary registration from PHD, Inc. and YRG, Inc. Use comp code 67G62 when registering.
Click here to register.