PHD Releases Stretch Rod Cylinder with Retract Locking Device
stretch rod cylinder
Tuesday, January 27, 2015

PHD is pleased to release the Series BCK2 Stretch Rod Cylinder for Blow Molding. The new Series BCK2 Cylinder expands our proven series of Krones® solutions.

Series BCK2 Stretch Rod Cylinders are available with a cylinder retract locking device for machine maintenance. Many newer Krones machines utilize a retract locking cylinder in the event of machine E-stop. This locking function is a benefit for machines that have automatic mold change capability, and provides convenience during manual rotation of the machine during service. The Series BCK2 builds on the robust Series BCK Cylinder with the additional feature of the retract lock.

Series BCK2 Benefits:

  • Drop-in replacement
  • Robust valve mounting
  • Preset cylinder speed
  • High capacity woven mufflers
  • Simplified pneumatic circuitry
  • Field repairable
  • Better price point

To learn more, click here. For immediate assistance, call (800) 624-8511.