﻿// JScript File
// This file contains only the initialization function for the unit converters.



function inputUCSetup(col)
{
    SetupUC("imgWeightMinus", "txtWeight", "imgWeightPlus", "spnUCWeight", "weight", element("hidLb").value, ".5", 1, 1, 3, 0, Infinity, false) ;    
    SetupUC("imgDistanceMinus", "txtDistance", "imgDistancePlus", "spnUCDistance", "length", element("hidIn").value, ".5", 1, 1, 4, 0, Infinity, false) ;    
    SetupUC("imgPressureMinus", "txtPressure", "imgPressurePlus", "spnUCPressure", "pressure", element("hidPSI").value, "87", 1, 87, 4, 0, 150, false) ;
    SetupUC("imgJawMinus", "txtJaw", "imgJawPlus", "spnUCJaw", "angle", element("hidDeg").value, "10", 1, 5, 2, 0, Infinity, false) ;
    SetupUC("imgJaw_PMinus", "txtJaw_P", "imgJaw_PPlus", "spnUCJaw_P", "length", element("hidIn").value, "0.1", 1, 0.1, 2, 0, Infinity, false);
    SetupUC("imgTWpJMinus", "txtTWpJ", "imgTWpJPlus", "spnUCTWpJ", "weight", element("hidLb").value, "1", 1, 1, 3, 0, Infinity, false);

    SetupUC("imgCOFMinus", "txtCOF", "imgCOFPlus", "spnUCCOF", "", element("hidLb").value, "1", 1, 1, 3, 0, Infinity, false);

    //SetupUC("imgPartWeightMinus", "txtPartWeight", "imgPartWeightPlus", "spnUCPartWeight", "weight", element("hidLb").value, "1", 1, 1, 3, 0, Infinity, false);     

    return;
    
}