Series KG | Switches - Sensors

Series KG Impact Sensor & Programmer


Series KG Impact Sensor & Programmer Main Image

 
Series KG Impact Sensor
The PHD Series KG Impact Sensor easily attaches to and monitors any piece of equipment that has motion. Featuring single-axis/bi-directional sensitivity, the sensor attaches to the moving part of a machine or device and monitors impact. A PLC can interpret the signal to warn of erratic operation or shut down a system to prevent catastrophic failure.

KG Programmer
Using the KG Programmer, the KG Impact Sensor also can measure an impact and relay that value to the user. A single programmer has the ability to service an unlimited number of impact sensors throughout an entire plant.


Advantages:  

Bi-directional/single axis sensitivity, single or dual point operation, user defined, rewriteable setpoints, attaches easily to moving mass, fail-safe output signal.

 
Sizing Icon















image
image




More Animations...
  • KG Impact Sensor vs. No Impact Sensor KG Impact Sensor vs. No Impact Sensor

    Overview of KG Impact Sensor

  • KG Applications KG Applications

    Overview of KG Applications

  • KG Programming KG Programming

    Overview of the KG Programmer


Animation

Alternative content

Get Adobe Flash player



Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • ORDERING DATA
  • DIMENSIONS
  • PROGRAMMER
View External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here
Refresh this page