Series GRM1 new

Series GRM1 Miniature Pneumatic Workholding Clamp

PHD GRM1 miniature pneumatic clamp delivers up to 225 lb clamp force with cam-lock jaw retention and fast field repairability.

Overview

Series GRM1 Miniature Pneumatic Workholding Clamps are lightweight units with high clamp force and feature a cost competitive design. Series GRM1 Workholding Clamps provide 225 pounds of total clamp force, weigh less than a pound. These clamps are field repairable in 10 minutes using metric hex wrenches.

Advantages

Proven cam-design technology locks the jaws in the closed position in the event of pressure loss, compact envelope size (45mm X 45mm X 120mm) for confined work spaces or robotic and end-effector applications, high clamp force to weight ratio, accepts all GRM2 standard tips, four standard jaw openings for design flexibility.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents