Series GRK new

Series GRK Parallel Pneumatic Heavy Duty Gripper

PHD Series GRK Grippers rugged, low-profile pneumatic grippers with high grip force and wide tooling flexibility for heavy parts handling.

Overview

Series GRK Parallel Pneumatic Heavy Duty Grippers deliver the highest grip force in class and provide superior moment capacities and precision in a low profile design. The gripper line has been expanded to 8 sizes, with grip forces from 86 lb [383 N] to 2,345 lb [10,431 N] (with spring assist) and features a wear-compensating jaw guidance system enabling precision jaw movement throughout the life of the unit. This heavy duty end effector is perfect when longer tooling lengths are necessary and heavier objects are present. Series GRK Grippers combine precision and exceptional performance for the most demanding applications.

Advantages

Expanded range of 8 sizes, with grip forces from 86 lb [383 N] to 2,345 lb [10,431 N], metric or imperial models, available with spring assist open or close and convenient switch bundles, quality construction for long life

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents