Series ECV new

Series ECV Ball Screw and Lead Screw Electric Cylinders

PHD Series ECV Electric Cylinders deliver high-precision linear motion with durable construction for packaging, assembly, and industrial applications.

Overview

Series ECV Ball Screw and Lead Screw Electric Cylinders are electric rod style actuators with ISO and VDMA mounting interfaces in either ball screw or lead screw models. These performance electric cylinders are available in a variety of sizes with two screw configurations per size, as well as a version with a non-rotating rod. The ball screw models provide high performance and the lead screw models provide lower tier performance at a significant cost savings. The Your Motor, Your Way system allows for flexibility in the choice of motor and controls and is available in both an inline or foldback configuration. Series ECV Cylinders are designed for high performance with superior speeds, thrusts, and travel lengths.

Advantages

Ball screw models are designed for high performance, where as the lead screw design provides lower tier performance at a significant cost savings. Both provide users the choice of motor brand and type as desired. The wide variety of ECV cylinders delivers many choices with ISO/VDMA cylinder mounting interface for easy interchange. Precision rolled ball screw with fully guided ball nut and angular contact ball bearing provides long life, exceptional thrust and speed capability in addition to superb repeatability.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents