Series EGRK | Grippers

Series EGRK Parallel Electric Grippers


Series EGRK Parallel Electric Grippers Main Image

 
Now with force and high speed travel adjustment!

The Series EGRK Electric Gripper brings a new level of performance in electric powered gripping devices. The unit provides exceptional gripping force and moment capacities all in a simple “Plug and Grip” package. High precision jaw movement is maintained over the entire life of the unit using a patent pending, ultra rigid - wear compensating, jaw guidance system. The pre-programmed controller is optimized to operate the Gripper at maximum speed and grip force at any position within the jaw travel. PHD’s Series EGRK Electric Gripper combines performance, precision, and ease of use at an affordable package price!


Advantages:  

Three sizes with either long and short jaw travels, choice of specifying maximum jaw speed or jaw force, available with two-position teachable magnetic switches, quality construction for long life, “Plug and Grip” pre-programmed controller maximizes performance

 
Sizing Icon















image
image




More Animations...
  • EGRK Applications EGRK Applications

    Overview of EGRK Applications

  • EGRK Gripforce EGRK Gripforce

    Overview of EGRK Gripforce

  • EGRK Internals EGRK Internals

    Overview of EGRK Internals


Animation

Alternative content

Get Adobe Flash player



Request Hardcopy
Download the PDF
Right-Click & Save As...

View Catalog

  • ORDERING DATA
  • DIMENSIONS
  • ENGINEERING DATA
  • OPTIONS
  • ACCESSORIES
  • BENEFITS
View External
Can't See PDF?
Adobe PDF Reader
If you can see this text then Adobe PDF Reader is not installed.
Please download Adobe Reader for Free Here
Refresh this page