EA, EL, EH, ES classic

NFPA Series EA, EL, EH, ES Tie Rod Hydraulic or Air Cylinder

NFPA Tie Rod Hydraulic or Air Cylinder | EA, EL, EH, ES  Main Image

Overview

Heavy Duty Cylinders (3/4", 1-1/8", and 1-3/8" Bore Sizes) feature cartridge-type bushings and hard chrome-plated alloy steel piston rods for high cycle and side load applications. Units are available in a wide range of mounting styles and options.

Advantages

Three standard bore sizes available, designed to provide long life and high performance.

Benefits

Sizing Icon






Application Assistance


PHD Support Documents

Support Documents

There are no Animations currently for this Series